카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFP01_26 - Bearing with seat/Double bearing flange type/L size selection type with retaining ring
Bill of material
BFP12-623ZZ-L20
CODE
Code
TYPE1
Types of
MAT
Bearing material
MAT1
Housing material
MAT2
Retaining ring material
SUR
Housing surface treatment
TYPE
Bearing Type
MFQ
Seal ring
L
mm
DD
d
3 mm
DH7
D
10 mm
DH7G
D tolerance
+0.015/0 mm
B
4 mm
V
2.65 mm
H
33 mm
W
16 mm
T
7 mm
DDHH
dh
7 mm
D1
14 mm
G7
-0.006/-0.024 mm
PCD
24 mm
K
mm
A
mm
F
0 mm
DD1
d1
6.5 mm
DD2
d2
3.7 mm
H1
3.3 mm
CODE1
Optional processing
LINK
website
webxxx
WEB
web
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D