Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFU31_56 - Mounted Bearing¡¤Double Bearing Guided Flange Type¡¤L Size Selection Type With Retaining Ring
Bill of material
BFU42-623ZZ-L20
CODE
Code
TYPE1
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
MAT2
Retaining Ring Material
SUR
Bearing Seat Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring ZZ ( Double Cover ), VV( Non-Contact Rubber Sealing Ring ), DD( Contact Rubber Sealing Ring )
L
mm
S
5 mm
DD
d
3 mm
DH7
D
10 mm
DH7G
D Tolerance
+0.015/0 mm
B
4 mm
V
2.65 mm
H
33 mm
W
16 mm
T
7 mm
DDHH
dh
7 mm
D1
14 mm
G7
-0.006/-0.024 mm
PCD
24.0 mm
K
mm
A
mm
F
0 mm
DD1
d1
6.5 mm
DD2
d2
3.7 mm
H1
3.3 mm
CODE1
0Ptional Processing
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D