Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BJB01_02 - Mounted Bearing¡¤Guided Flange Type¡¤Deep Groove Ball Bearings
Bill of material
BJB01-6902ZZ-L40
CODE
Code
TYPE
Type
Guide Flange Type
ZCMAT
Bearing Material
SUJ2
GDZMAT
Fixed Seat Material
S45C
GDZSUR
Fixed Seat Surface Treatment
GBMAT
Cover Material
S45C
GBSUR
Cover Plate Surface Treatment
LSMAT
Cover Fixing Screw Material
LSSUR
Cover Plate Fixing Screw Surface Treatment
ZCXH
Bearing Type
L
mm
S
10 mm
DD
d
15 mm
D
28 mm
DTOL
D Tolerance
+0.021/0
B
7 mm
BB1
b1
9 mm
H
70 mm
D2
43 mm
T
12 mm
DH
dh
25 mm
D1
45 mm
D1TOL
D1 Tolerance
-0.009/-0.025
PCD
P.C.D
57 mm
PPCCDD
p.c.d
35 mm
DD1
d1
11.0 mm
DD2
d2
6.8 mm
H1
6.5 mm
T1
6 mm
LINK
Hyperlinks
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D