Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BJC81_82 - Mounted Bearing¡¤Standard Flange Type¡¤Back Combined Radial Bearings+Deep Groove Ball Bearings
Bill of material
BJC81-7002-N-L60
CODE
Code
TYPE1
Type
Combination Type
MAT
Concentric Bearings Deep Groove Ball Bearing Material
SUJ2
MAT1
Adjusting Ring For Inner Ring Of The Fixed Seat Cover Plate For Oil Seal O-Ring Cover Plate For Inner Ring Fixing Collar Material
S45C
SUR1
Adjusting Ring For Inner Ring Of Fixed Seat Cover Plate For Oil Seal O-Ring Cover Plate For Inner Ring Fixing Collar Surface Treatment
MAT2
Cover Fixing Screw Material
SUR2
Cover Plate Fixing Screw Surface Treatment
TYPE
Bearing Type
GB
Cover Selection
L
mm
DD
Internal Diameter
15 mm
D
Minimum Unit 1
32 mm
DTOL
D Tolerance
+0.025/0
B
9 mm
BB1
b1
13 mm
BB2
b2
20 mm
TYPE2
Type Of Deep Groove Ball Bearing
6002ZZ
H
75 mm
D2
48 mm
T
12 mm
DDHH
dh
28 mm
E
18 mm
D1
50 mm
D1TOL
D1g6
-0.009/-0.025
PCD
P.C.D
62 mm
DD1
d1
11 mm
DD2
d2
6.5 mm
H1
6.5 mm
CD2
¢Ý¢Þ For Cover D2
48
T1
6 mm
T2
8 mm
PPCCDD
p.c.d
40 mm
DD3
d3
6.5 mm
DD4
d4
3.5 mm
TT2
t2
3.1 mm
DD5
d5
21 mm
S1
32 mm
S2
22 mm
STT
St
5.0 mm
FJYG
Enclosure Oil Seal
XUE01-20-32-5
RAA
Ra
24 mm
RBB
Rb
20 mm
RTT
Rt
3.2 mm
R
r
0.4 mm
FJOXQ
Enclosure O-Ring
XTC01-20
LS
Cover Fixing Bolt
M3-8
MM
3 mm
DW1
Inner Ring With Adjustment Ring Outer Diameter
20 mm
DN
Inner Ring Adjustment Ring Inner Diameter
15 mm
V
Length V
22
DW2
Outer Diameter Of Fixed Collar
20 mm
DN2
Inner Diameter Of Shaft Ring For Fixing
15 mm
LC
length
8.5 mm
DW3
Outer Diameter Of Fixed Collar
20 mm
DN3
Inner Diameter Of Shaft Ring For Fixing
15 mm
LC3
length
9.5 mm
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D