Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCFL202_212-ASAHI - ASAHI pedestal bearing, diamond seat outer spherical ball bearing, cast shape
Bill of material
UCFL202-ASAHI
CODE
code
UCFL...-ASAHI
TYPE
type
Diamond seat outer spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
SD
Shaft diameter
15 mm
H
113 mm
L
60 mm
A
25.5 mm
J
90 mm
N
12 mm
A1
12 mm
A2
15 mm
A0
33.3 mm
B
31.0 mm
S
12.7 mm
BOLT
Bolt
M10 mm
CR
Dynamic (Cr) rated load
12.8 KN
COR
Static (Cor) rated load
6.6 KN
WEI
weight
0.45 Kg
LINK
weblink
weblink
Empfehlungen
Keine Empfehlungen verfügbar.
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D