Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCP202_324-ASAHI - Asahi pedestal bearing, vertical pedestal outer spherical ball bearing, cast shape
Bill of material
UCP202-ASAHI
CODE
code
UCP...-ASAHI
TYPE
type
Vertical seat outer spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
SD
Shaft diameter
15 mm
H
30.2 mm
L
127 mm
A
38 mm
J
95 mm
N
13 mm
N1
19 mm
H1
15 mm
H2
62 mm
B
31.0 mm
S
12.7 mm
BOLT
Bolt
M10 mm
CR
Dynamic (Cr) rated load
12.8 KN
COR
Static (Cor) rated load
6.6 KN
WEI
weight
0.63 Kg
LINK
weblink
weblink
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D