Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHG12 - Economical electric stage, cross-roller guided α axis, photoelectric switch external type
Bill of material
E-EHG12-4040-L-N-N
CODE
Code
E-EHG12
TYPE
Type
Crossed Roller Guide Type
DRI
Drive Direction
α axis
TRA
Transfer Method
Ball Screw
MAT
The main material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
PSP
Photoelectric switch position
DS
Driver Selection
CS
Cable Selection
TS
Table size
40x40 mm
CON
Conversion ratio(degrees/turn)
1.1538
AOM
Amount Of Movement
±8 °
MOT
Motor
Two-phase stepper motor
RCH
Rotation center height
40±0.3 mm
REP
Repeatability
±0.005 °
LOAD
Load
3 kgf
WEIGHT
Weight
0.4 kg
LINK
Network Station
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D