Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EIS01 - Economical square rotary manual stage
Bill of material
E-EIS01-60
CODE
Code
E-EIS01
TYPE
Types of
Economical square rotary manual stage
MAT
Material
Aluminum alloy
SUR
Surface treatment
Black anodizing
SPE
specification
60
TAB
Table size
60x60 mm
STR
stroke
±5°
DIF
Differential head minimum reading
≈55''/circle
PA
Parallelism
20 μm
AMO
Eccentricity
50 μm
LOAD
Load
3
WEI
weight
0.25 kg
LINK
website
website
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D