Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
eha01_21 - Motorized Stage ?¡è Cross Roller Guided X-Axis / XY-Axis
Bill of material
EHA01-4015
CODE
Code
TYPE
Types of
jiaochagunzhuyingdaoshi
FX
X axis
FS
Ball screw
Ball screw
MAT
Material
lvhejin
SUR
Surface treatment
heiseyanjiyanghua
GG
specification
mm
DS
Drive selection
CS
Cable selection
TMCC
Table size
40x40 mm
XC
stroke
±7.5 mm
DJ
Motor
exiangbujing
JT
Connector
D-SUB-15P
MSD
Maximum speed
10 mm/sec
DXDW
Unidirectional positioning accuracy
0.01 mm
CFDW
Repeatability
±0.001
JX
Direction gap
0.005 mm
PXD
Parallelism
mm
YDPXD
Motion parallelism
0.01 mm
ZZ
Load
kgf
WEIGHT
weight
kg
LINK
Website link
Website link
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D