Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJV01_11 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJV01-25
CODE
Code
TYPE
Types of
Rack and pinion drive type
DRI
Direction of rotation
Z axis
MAT
Material
SUR
Surface treatment
SPE
specification
TAB
Table size
mm
STR
stroke
mm
HAN
The amount of movement of the knob one revolution
18 mm
DIF
Minimum reading of the scale
0.1 mm
AL
Load resistant
N
MOB
Movement accuracy (straightness)
BOD
Body weight
AN
Stainless steel hexagon socket head cap screws
LINK
website
website
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D