Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELL21 - Large stroke coarse adjustment stage Linear bearing type Z axis
Bill of material
ELL21-100
CODE
Code
ELL21
TYPE
Type
Linear bearing type
DIR
Transmission direction
Z Axis
MET
Transfer Method
Lead Screw
MAT
Material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
SIZ
Table size
160*160 mm
JOU
Stroke
mm
PIT
Pitch
4 mm
L
mm
STR
Straightness
mm
LOAD
Load
78.4 (8kgf) N
WEI
Weight
kg
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D