Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHB31_36 - Easy adjustment kit Feed screw type XY axis Standard type
Bill of material
HHB31-20
CODE
Code
TYPE
Types of
FX
Drive direction
XY axis
MAT
subject
Aluminum alloy
MAT1
Screw rod nut
brass
SUR
Surface treatment
Black anodizing
GG
specification
mm
TMCC
Table size
20x20 mm
YDL
Movement amount
±7 mm
FZ
Load resistant
18.6 N
KNOB
The amount of movement when the knob rotates for 1 turn
0.7 mm
WEIGHT
weight
86 g
LINK
Website link
website mm
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D