Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHL01 - Easy adjustment kit Side adjustment type
Bill of material
HHL01-30
CODE
Code
HHL01
TYPE
Types of
Side adjustment type
SUR
Surface treatment
A6063
HAR
Surface treatment
Black anodizing
GUIGE
specification
30
TMCC
Table size (mm)
29*50
XC
Stroke (mm)
25
NFZ
Load resistance (N)
9.8
KNOB
The amount of movement when the knob rotates for 1 turn
0.8 mm
ZL
Weight (kg)
0.1
LINK
Website link
website
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D