Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHQ31_46 - Easy Adjustment Components
Bill of material
HHQ36-L170
CODE
Code
TYPE
Type
CDFX
Drive Direction
MAT
subject
Aluminum Alloy
MAT1
Screw rod nut
brass
SUR
Surface Treatment
Natural anodizing
L
mm
HT
Handwheel Type
XC
Stroke
62 mm
LS
Lead screw
4 mm
NFZ
Load resistant
N
H
mm
Q
mm
P
mm
K
mm
PXD
Parallelism
0.15 mm
LEAD
lead
mm
BX
Backlash
0.3 mm
ZL
Weight
kg
OP
Optional processing
LINK
Hyperlinks
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D