Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAW41 - Drag Chain ¡¤ Open And Close Full Coverage Type
Bill of material
VAW41-204-R38-N7-A-VDW41
CODE
Code
VAW41
TYPE
Type
Flip And Close Full Coverage Type
OP
Open Mode
Outer Diameter Open
CA
Number Of Cavities
Single Cavity
BE
Beam
Accessible Hermetic
MAT
Material
Nylon 6+ Glass 20%
COLOR
Color
Black
ATEM
Allowable Temperature
-10¡æ~+80¡æ
SR
Smoldering Level
UL94-HB
SPE
Specifications
R
Bending Radius R
mm
N
Number Of Links N
MD
Installation Direction
CON
Connector
VDW41
P
Drag Chain Pitch P
mm
F
Drag Chain Width F
mm
E
Drag Chain Outer Width E
mm
G
Drag Chain Inside High G
mm
T
Drag Chain Outer High T
mm
Y
mm
C
mm
H
Actual installation height reference HF
mm
H1
mm
K
mm
AIH
Actual installation height HF
mm
MCD
Maximum cable diameter
mm
FP
Free Spacing
mm
LMI
Maximum travel
m
ML
Maximum Load
kg/m
WEI
Weight
kg/m
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D