Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAX01_11 - Korea Towline/Connector/Separator Anti-Static Dust-Free Silent Type
Bill of material
VAX01-1520-R28-N1-VDX01
CODE
Code
TYPE
Type
OM
Open Mode
Inner And Outer Diameter Open
CN
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOUR
Color
SIV
Surface Impedance Value
PT
Allowable Temperature
-30℃~130℃
FRG
Flame Retardant Grade
UL94-V2
ANNEX
Accessories
Connector
SPE
Specifications
R
Bending Radius
N
Number of Chain Nodes
JOINT
Connector
P
Pitch distance
20
F
Inner Width
20
E
Outer width
34
G
Inner High
15
T
Outer height
22
HF
Actual Installation Height
109
H
Theoretical Installation Size
79
D
Theoretical Installation Size
59
K
Theoretical Installation Size
128
MCD
Maximum Cable Diameter
12
MOL
Maximum load(kg/m)
1.4
MOL1
Maximum overhead length(m)
0.8
WEIGHT
weight(kg/m)
0.32
LINK
Hyperlinks
Website
WEB
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D