Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY01 - Connector Cost-effective type · 5/7/10 series for general use
Bill of material
VEY01-0505
CODE
Code
VEY01
TYPE
Type
5/7/10 series drag chain
SLB
Comb Plate
No/Have
MAT
Material
Engineering Plastic
YS
Color
Black
YXWD
Allowable Temperature
-20°C~100°C
ZRDJ
Flame Retardant Grade
UL94-HB
SPE
Specifications
NK
Inner Width
5 mm
A1
0.0 mm
A2
0.0 mm
B1
5.2 mm
B2
7.0 mm
C1
9.1 mm
C2
9.2 mm
W
4 mm
CS
Number of teeth of comb plate
0
SYTL
Applicable To Drag Chain
VBY01-0505
LINK
Network Station
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D