Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCJ01 - Plum-type coupling, screw-fixed type, aluminum alloy (excellent rubber)
Bill of material
DCJ01-D20-B-d5-e5
CODE
Code
DCJ01
TYPE
Screw type
MTM
Main material
Aluminum alloy
SRM
Spacer ring material
Youli glue (PU)
LHS
Main surface treatment
Anodizing
THA
annex
Set screw
D
mm
SRC
Spacer ring color
DD
d
mm
EE
e
mm
L
mm
L1
mm
B
B (common size. white)
mm
C
mm
F
mm
M
mm
TIT
Tightening torque
N*m
ALT
Allowable torque
AIA
Allow installation deviation
1 °
AIE
Allow installation eccentricity deviation
AIO
Allowable installation of axial displacement deviation
mm
SMO
Static elastic coefficient
MNO
Maximum number of revolutions
U/min
INM
Moment of inertia
LINK
URL
Website connection mm
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D