Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCJ21 - Torx coupling, aluminum alloy, keyless type
Bill of material
DCJ21-D30-d8-e8
CODE
code
DCJ21
TYPE
type
Keyless
MAT1
Body material
Aluminum alloy
MAT2
Spacer ring material
Polyurethane
SUR
Surface treatment
Anodizing
FJ
Attachment
Hexagon socket head screw
D
mm
DD
d
mm
EE
e
mm
L
50.0 mm
L1
18.5 mm
W
13 mm
M
M3 mm
SJ
Tightening torque
1.3 N*m
ED
Rated torque
7.4 N*m
ZD
Maximum torque
14.8 N*m
ZS
Maximum speed
20000 rpm
LJ
Moment of inertia
18.5x10*-4 kg*m^2
GX
Static torsional rigidity
510 N*m/rad
JX
Radial allowable installation deviation
0.02 mm
JXPC
Angular allowable installation deviation
1 °
ZXPC
Axial allowable installation deviation
0~0.6 mm
ZL
Weight
50 g
LINK
web link
webxxx
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D