Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCY11_16 - Magnetic coupling/planar drive
Bill of material
DCY11-D40-P10-d10
CODE
Code
TYPE1
Type
Planar Transmission
TYPE2
Type
Screw Clamping Type
MATERIAL
Bracket Material
BST
Bracket Surface Treatment
MRST
Magnetic Ring Surface Treatment
Nickel
D
mm
P
Number of poles P
10 mm
DD
d
mm
D1
35 mm
L
25 mm
F
6.0 mm
H
13 mm
M
M4 mm
M1
M4 mm
TORQUE1
Clearance 2.0mm
1.82 N.m
DC
BB
b
3 mm
TT
t
1 mm
LINK
Website Link
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D