Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCY21 - Magnetic coupling/radial drive
Bill of material
DCY21-D40-d6-e6
CODE
Code
DCY21
TYPE
Type
Radial drive
MAT1
Inner Rotor Material
SUS304+NdFeB
MAT2
Outer Rotor Material
SUS304+45C+NdFeB
MAT3
Flange Cover Material
SUS304
D
mm
DD
d
mm
EE
e
mm
L
42 mm
M
M4
M1
M4
MT
4 mm
D1
- mm
D2
- mm
PRE
Pressure
- Mpa
TOR
Torque
5 N·m
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D