Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DDH21_31 - Precision universal joint, double-section • Telescopic/Needle bearing telescopic
Bill of material
DDH21-d12-D23
CODE
Code
TYPE
Types of
MAT
Material
SCR440
HT
Heat treatment
tempering
ENC
enclosure
DD
d
mm
D
mm
L2
52 mm
C
14 mm
LMINLMAX
Lmin/Lmax
160/190 mm
B
30 mm
BB
b
4 mm
TT1
t1
13.8 mm
D1
23 mm
H
7.5 mm
DD1
d1
5 mm
X
26 mm
NT
Nominal torque
16.5 N.m
LS
Limit speed
4000 r/min
LINK
weblink
weblink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D