Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DEG02_12 - Standard Diaphragm Coupling,Single Diaphragm/Double Diaphragm,Screw Clamp Type
Bill of material
DEG02-D19-d3-e3
CODE
Code
TYPE
Type
MAT1
The main material
Aluminum Alloy
MAT2
Disk Material
Stainless Steel
SUR
Surface Treatment
clear anodizing
APP
Accessories
Hexagon Socket Head Screw
D
DD
d
EE
e
L
L1
9.00
L2
DD1
d1
8.50
DD2
W
1.25
A
6.75
F
3.00
M
M2.5
TIG
Tightening torque(N•m)
1.0~1.1
RAT
Rated torque(N•m)
1.0
SPEED
Maximum rotating speed*1(r/min)
10000
MOMENT
Moment Of Inertia
kg·m²
STA
Static torsion rigidity(N•m/rad)
RAD
Radial allowable installation deviation(mm)
ANGLE
Angle allowable installation deviation(°)
AXIAL
Axial Allowable Installation Deviation(mm)
WEI
Weight*2(g)
ZZDC
ZZDD
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D