Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DFD01 - Chain Type Coupling. Screw Type
Bill of material
DFD01-D92-d19-e19
CODE
Code
DFD01
TYPE
Type
Screw Fixed Type
MAT
Main Body Material
S45C
MAT1
Shell Material
Aluminum Alloy Die Casting
MAT2
Chain Material
Steel mm
FJ
Accessories
Hexagon Socket Set Screw
D
mm
DD
d
DDTOL
D Tolerance
+0.022/-0.022
EE
e
mm
EETOL
etol
+0.022/-0.022
JC
D Axis Hole Keyway bxt
JC1
E-Axis Hole Keyway bxt
M
D-Axis Hole Fixing Screw M
mm
M1
E-Axis Hole Fixing Screw M
mm
L
mm
L1
L
mm
V
V (fluoro rubber)
mm
V1
mm
D1
mm
D2
mm
D3
mm
W
W (none)
mm
NJ
Allowable Transmission Torque Below 50 Rpm (N-m)
ZS
Maximum Speed (r/min)
ZL
Weight£¨g£©
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D