Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA26_27 - Rubber-coated lithium battery roller one-way thin-walled type
Bill of material
QAA26-D17-L60-B4-A70-N
CODE
Code
TYPE
Type
One-way thin-walled type
MAT
Core Material
MAT1
Lining material
Polyurethane
CON
Coaxiality
0.02
D
L
B
HAR
Liner Hardness (Shore)
COL
Liner Color
T
1.5
L1
2
L2
13
L3
10
D1
12
D2
11
D3
10
D4
11
D5
8
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D