Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAL20 - Lithium battery carbon fiber roller piping type
Bill of material
QAL20-D25-L100-t1.5
CODE
code
QAL20
TYPE
type
Piping type
MAT
Liner material
Carbon fiber
MAT2
Bushing material
Aluminum alloy
D
L
TT
t
1.5
D1
21
DD
d
18
DD1
d1
22
S
4
L1
12
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D