Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCE16_56 - Non-powered transfer wheel Heavy duty Spring press-in type/female threaded type/flat type
Bill of material
QCE16-D38-t1.2-W125
CODE
code
TYPE
type
MAT
material
stainless steel
SUR
surface treatment
-
D
TT
t
1.2
W
DD
d Shaft diameter
12
E
L
M
V
BB
b
HH
h
BEARING
bearing
6001
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D