Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCG15_20 - Electric Roller V-ribbed Pulley Type Spring Pressed/Female Thread Type
Bill of material
QCG17-15-W335-D50-1-A
CODE
code
TYPE
type
MAT
material
SUR
surface treatment
SPE
speed code
W
W(Minimum unit 1)
D
50
FREE
Free end mounting bracket
DRI
driver card
A(EQUBE driver card)
TT
t
1.5
BF
E
L
WEIGHT
weight
-
STA
static load capacity
-
LN
LN(Change the cable length)
LN1
LG
LG(Change the cable connector)
LG1
LG1(Cable length 1000)
-
INC
increase lagging
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D