Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCK63_64 - Double chain wheel integrated drum adjustable type
Bill of material
QCK63-D50-W300-t1.5-d12
CODE
TYPE
type
Adjustable type
INS
Installation method
Internal thread type
MAT
material quality
SUR
Surface Treatment
D
mm
W
mm
Enter value for W
mm
cm
inch
ft
TT
t
1.5 mm
DD
d
12 mm
M
8 mm
M1
15 mm
L
392 mm
A
Round shape
17 mm
B
Polygonal
22 mm
C
18.5 mm
DD1
d1
45.08 mm
MOD
Wheel chain model
08B11T mm
LINK
Website Link
Website Link mm
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D