Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDC31 - Steel Universal Ball/Turning Type/Flange Type
Bill of material
QDC31-40
CODE
Type
QDC31
TYPE
Type
Flange type/Down use type
MAT1
Main Body Material
S45C
SUR1
Main Body Surface Treatment
Electroless Nickel Plating
MAT2
Bracket Material
SCM415
HRD1
Bracket Hardness
HRC55-
MAT3
Main Ball Material
SUJ2
HRD2
Main Ball Hardness
HRC55-
MAT4
Vice ball Material
SUJ2
HRD3
Vice ball hardness
HRC55-
MAT5
Dustproof Seal Material
Felt
SPE
Specifications
D
40 mm
D1
24 mm
HH1
h1
5 mm
H
29 mm
DD
d
15.875 mm
TT
t
4 mm
PCD
P.C.D
32 mm
W
32 mm
K
4.5 mm
WL
Withst¡¤Load N(kgf)
900(90)
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D