Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QFC01 - Heavy-duty steel universal ball¡¤flanged type
Bill of material
QFC01-15
CODE
Code
QFC01
TYPE
Type
Flange Type
MAT1
The main material
S45C
MAT2
Adjustment Ring Material
S45C
MAT3
Main Ball Material
SUJ2
MAT4
Sub-Ball Material
SUS304
SP
Specifications
D
30 mm
DD
d
15.87 mm
H
20.0 mm
HH
h
4.6 mm
T
5.0 mm
D1
54 mm
PCD
P.C.D
48 mm
K
5.0 mm
SL
Single Load
40 kg
AL
Allowable Load
50 kg
WE
Body Weight
120 g
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D