Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJD01_71 - Wheel Bar ¡¤ Roller Width 50
Bill of material
QJD31-2
CODE
Type
TYPE
Type
Standard Nut
P
Wheel Pitch
mm
ZHJ
Bracket
MAT3
Bearing/ Screw¡¤ Nut Material
Steel
MAT2
Frame Material
Stainless Steel
MAT4
Bracket Material
SUR3
Bearing/ Screw¡¤ Nut Surface Treatment
Chromate Luster Treatment
SUR2
Frame Surface Treatment
-
SUR4
Bracket Surface Treatment
SL
Number Of Wheels
L
mm
H
27 mm
D
20 mm
T
50 mm
TT
t
1.5 mm
FZ
Load resistance (single conveyor roller)
50kgf(480N)
KC
KC Change Frame Chamfering
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D