Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-JBT01_04 - PET board standard grade
Bill of material
J-JBT02-A30-B30-T8
CODE
Code
TYPE
Type
PET board imported standard grade
MET
Processing methods
MAT
Material
polyethylene glycol terephthalate
COL
Color
TEM
Use ambient temperature
-20-110
WAT
water absorption
0.250
MOD
modulus of elasticity
3200 MPa
LIN
linear expansion coefficient
60*10 -6 K
A
ATOL
A Tolerance
B
BTOL
B Tolerance
T
TTOL
T Tolerance
LINK
Website Link
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D