Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBP51_J-JBP61 - PTFE Sheet Standard Grade
Bill of material
JBP61-A30-B30-T5
CODE
code
TYPE
type
PRO
Processing methods
MAT
material
Teflon
COLOR
color
White
USE
Use ambient temperature
-160-240℃
WAT
water absorption
0.050
MOD
modulus of elasticity
700 MPa
LIN
linear expansion coefficient
1.2*10 -4 K
A
A(smallest unit 1)
B
B(smallest unit 1)
TOLERANCE
A/B Dimensional Tolerance
T
TTO
T tolerance
LINK
weblink
linkxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D