Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NBE71_86 - Polyurethane thermal bonding shock absorption material / Screw heat bonding type
Bill of material
NBE76-D12-L10-M4
CODE
Code
TYPE
Type
Screw Thermal Bonding Type
MAT1
Material (Polyurethane)
MAT2
Material (Screw)
Equivalent To SUS304
HRD
Hardness
COLOR
Color
D
mm
L
mm
M
mm
S
3 mm
A
7 mm
DD
d
5 mm
T
4 mm
H
6 mm
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D