Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NBF71_86 - Polyurethane thermal bonding shock absorption material / collar thermal bonding type
Bill of material
NBF76-D15-L12-M3
CODE
Code
TYPE
Type
Heat-Bonding Type Of Collar
MAT1
Material (Polyurethane)
MAT2
Material (Collar)
SUS304
HRD
Hardness
COLOR
Color
Natural Color
D
mm
L
mm
M
M (applicable screws)
DD
d
3.5 mm
DD2
d2
5.5 mm
DD1
d1
7.5 mm
T
2 mm
H
5 mm
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D