Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NDC14_59 - Polyurethane mats standard type
Bill of material
NDC23-T1-A10-B10
CODE
Code
TYPE
Type
Standard Type
MAT
Material
HRD
Hardness
COL
Color
T
1 mm
TTOL
T Tolerance
+0.3/-0.3
A
mm
Enter value for A
mm
cm
inch
ft
ATOL
A Tolerance
+0.4/-0.4
B
BTOL
B Tolerance
+0.4/-0.4
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D