Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NFA35 - Cylindrical ordinary flame retardant rubber gasket
Bill of material
NFA35-D6-H1
CODE
code
NFA35
TYPE1
type1
Flame retardant rubber gasket
TYPE2
type2
Size selection type
MAT
material quality
epdm
HAR
hardness
Shaw A50
COL
colour
black
OPE
Operating ambient temperature
Below 70 ° C
D
mm
H
mm
H1
7.0 mm
D1
18 mm
D2
12 mm
R
3
LINK
WEBSITE LINK
WEBSITE LINK
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D