Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHE81 - Anti-vibration gel bushing Bushing type
Bill of material
NHE81-11
CODE
code
NHE81
TYPE
type
Bushing type, round type
MAT
Rubber body material
Polysilicon
MAT1
Shaft ring material
SUS304
ANNEXES
Washers/hexagon socket screws/nuts (1PCS each)
SUS304
SPE
specification
D
11
D1
7
DD
d
4
DD1
d1
3
H
3
H1
3.5
L
Shaft ring length L
6
TT
Shaft ring thickness t
0.5
LOAD
Use load N(kgf)
0.49~1.77,(0.05~0.18)
SPRING
Spring constant N/mm(kgf/mm)±20%
10.59(1.08)
HARDNESS
ASKER-C Hardness
-
HARDNESS1
Needle penetration hardness
80
USE
Use frequency Hz
90~ at 0.05kg, 60~ at 0.18kg
ANNEX1
Outer diameter of washer
φ12
ANNEX2
Hexagon socket screw size
M3x12
COLOR
Rubber body color
Milky white
LINK
weblink
webxxx
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D