Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHF66_67 - Bell-type vibration damping seat Female thread fixing plate Simple type
Bill of material
NHF66-4020
CODE
code
TYPE
type
Simple type, two-hole type
MAT1
Rubber body material
Natural Rubber
MAT2
Metal parts material
S45C
RBH
Rubber body hardness
SUR
Surface treatment of metal parts
Galvanized
SPE
Specification
M
6
D
40
E
29.0
H
20
P
52
W
64
DD
d
6.3
DD1
d1
0.0
MCV
Maximum compression volume
3 mm
ML
Maximum load
Kg
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D