Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHF76_78 - Bell-type shock absorbing seat Female thread fixing plate Tapered
Bill of material
NHF76-10060
CODE
code
TYPE
type
Cone type, four-hole type
MAT1
Rubber body material
Natural Rubber
MAT2
Metal parts material
S45C
RBH
Rubber body hardness
SUR
Surface treatment of metal parts
Galvanized
SPE
Specification
M
12
D
86
D1
58.0
H
60
TT
t
10
W
100
P
76
DD
d
12
MCV
Maximum compression volume
5 mm
ML
Maximum load
Kg
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D