Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHX21 - Disc damper
Bill of material
NHX21-D47-5-B
CODE
code
NHX21
TYPE
type
Standard
MAT1
shell material
S45C
MAT2
Rotating shaft material
PBT
DO
Damping oil
Silicone oil
D
mm
TQ
Torque
kgf.cm
TQTOL
±1.5 kgf.cm
TA
turn around
A
65 mm
A1
56 mm
D1
42.8 mm
D2
8 mm
DD
d
8 mm
R
4.5 mm
R1
0.5 mm
R2
0.5 mm
K
4.5 mm
H
10.5 mm
T
1.5 mm
MRS
Maximum rotation speed
50rpm
MFOU
Maximum frequency of use
10 times/minute (1 time is positive 360° and reverse 360°)
PTR
Operating temperature range
-5~60°C kgf.cm
LINK
weblink
webxxx
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D