Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC01-10 - Japanese Standard Quick Clamp/Flange base/Horizontal compression type
Bill of material
WDC01-10
CODE
Code
WDC01-10
INS
Installation method
Flange base
PRE
Pressure handle
U-shaped pressure handle
MAT
Main material
SS400
SUR
surface preparation
galvanizing
CLA
Clamping force
340 kg
ANG
Pressing handle angle
85°
HAN
Handle corner
50°
DEA
deadweight
640 g
ATT
Attachment (pressure head screw)
WDN-38312
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D