Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC101-D-15 - Quick Clamp Vertical Clamp Flange Base
Bill of material
WDC101-D-15
CODE
Code
WDC101-D-15
INM
Installation method
Flange base
PRE
Press the handle
U-shaped handle
MAT
The main material
SS400
SUR
surface treatment
Galvanized
CLA
clamping force(kg)
180
PHC
Press handle corner
100°
HAN
handle angle
60°
WEI
dead weight
415 g
ACC
Accessories (Indenter Screws)
WDN-56212 g
LINK
weblink
webxxx
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D