Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC2300 - Quick Clamp Horizontal Clamp Flange Base
Bill of material
WDC2300
CODE
Code
WDC2300
INM
Installation method
Flange base
PRE
Press the handle
U-shaped handle
MAT
The main material
SS400
SUR
surface treatment
Galvanized
CLA
clamping force(kg)
68
PHC
Press handle corner
90°
HAN
handle angle
58°
WEI
dead weight
94 g
ACC
Accessories (Indenter Screws)
WDN-10138 g
LINK
weblink
webxxx
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D