Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC80379 - Quick Clamp Vertical Clamp Type F Flange Base
Bill of material
WDC80379
CODE
Code
WDC80379
INM
Installation Method
Flange Base
MAT
The main material
SS400
SUR
Surface Treatment
Galvanized
CLA
Clamping Force (kg)
340
WEI
Self-Weight
500 g
ACC
Accessories (Indenter Screws)
WDN-12212
LINK
Network Station
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D