Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB06_07 - O-ring flat sealing transition joint/metric thread/90 ° bend joint
Bill of material
WSB06-14
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
M
M14x1.5 mm
A
22.5 mm
S
14 mm
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D