Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB18_19 - 74 ° conical flared seal transition joint/Metric thread/Direct head
Bill of material
WSB18-14
CODE
code
MAT
material
TYPE
type
External thread
SPE
specification
APP
Applicable pipe outer diameter
8
M
M14x1.5
A
17.0 mm
L
38.0 mm
S
17 mm
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D