Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD53_54 - Welded transition joint/BSP parallel/Direct head
Bill of material
WSD53-10
CODE
Code
TYPE
type
External thread
MAT
Material
SPE
specification
D
10 mm
M
G1/4"x19 mm
A
12.0 mm
B
7 mm
L
25.0 mm
S
19 mm
LINK
Website link
Website link
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D