Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD71 - Unidirectional flow type rotary joint/British BSPT thread/Internal and external threads
Bill of material
WSD71-6
CODE
Code
WSD71
TYPE
type
Internal and external threads
MAT
material
brass
SPEED
speed
≤1000rpm
TEM
temperature
≤100°C
PRE
pressure
≤1.0Mpa
MED
medium
Water/Air/Brine/Hydraulic Oil
SPE
specification
G
R1/8
G1
Rc1/8
H
20
L
76
L1
66
L2
22
L3
12
D
5
E
39
LINK
Website link
Website link
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D